31.3.5 Interrupts

The module generates an interrupt that is configurable by the user for either of the two conditions. If CRCISEL is ‘1’, an interrupt is generated when the VWORD[4:0] bits make a transition from a value of ‘1’ to ‘0’. If CRCISEL is ‘0’, an interrupt will be generated when the FIFO is empty and shifts from the shift buffer are finished.