CH[15:8]TRG Channel x Software Trigger Request bits only available on
ADC5 module.
Legend: n = ADC number; W = Writable bit; HC = Hardware Clearable bit;
R = Readable bit
Name:
ADnSWTRG
Offset:
0x814, 0xA14, 0xB54,
0xC74, 0xD94
Bit
31
30
29
28
27
26
25
24
Access
Reset
Bit
23
22
21
20
19
18
17
16
Access
Reset
Bit
15
14
13
12
11
10
9
8
CH[15:8]TRG
Access
W/HC/R
W/HC/R
W/HC/R
W/HC/R
W/HC/R
W/HC/R
W/HC/R
W/HC/R
Reset
0
0
0
0
0
0
0
0
Bit
7
6
5
4
3
2
1
0
CH[7:0]TRG
Access
W/HC/R
W/HC/R
W/HC/R
W/HC/R
W/HC/R
W/HC/R
W/HC/R
W/HC/R
Reset
0
0
0
0
0
0
0
0
Bits 15:8 – CH[15:8]TRG
Bits 7:0 – CH[7:0]TRG
Channel x Software Trigger Request bits(1)
A software trigger for channel
x is generated when the corresponding bit is set in this register. The software
trigger must be selected for the channel in TRG1SRC[5:0] (ADnCHxCON1[5:0]) or
TRG2SRC[5:0] (ADnCHxCON1[13:8]) bits.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.