34.4.2 Watchdog Time-out Period Selection

The WDT time-out period is selected by postscaler dividers.

The WDT time-out period can be calculated using Equation 34-1, and WDT time-out period with window option can be calculated using Equation 34-2. The WDT period configurations for WDT time-out period are provided in Table 34-2.

Equation 34-1. Watchdog Timer Time-out Period
TWTO = (N1) x (N2) x (TCLK)

Where:

N1 = 32

N2 = Postscaler divider ratio (see Table 34-2)

TCLK = WDT clock source
Table 34-2. WDT Period Configurations
RMPS[4:0]or SMPS[4:0]Post-scale RatioTime-out Period
32 kHz8 MHz50 MHz
0000011 ms4 µs640 ns
0000122 ms8 µs1280 ns
0001044 ms16 µs2.56 µs
0001188 ms32 µs5.12 µs
001001616 ms64 µs10.24 µs
001013232 ms128 µs20.48 µs
001106464 ms256 µs41.92 µs
00111128128 ms512 µs81.92 µs
01000256256 ms1.02 ms163.8 µs
01001512512 ms2.05 ms327.6 µs
0101010241.024s4.1 ms655.4 µs
0101120482.048s8.2 ms1310.8 µs
0110040964.096s16.4 ms2.62 ms
0110181928.192s32.8ms5.24 ms
011101638416.384s65.5 ms10.48 ms
011113276832.768s131.1 ms21 ms
100006553600:01:05262.1 ms41.94 ms
1000113107200:02:11524.3 ms83.8 ms
1001026214400:04:221.05s167.8 ms
1001152428800:08:442.1s335.4 ms
10100104857600:17:284.2s671 ms
10101209715200:34:578.4 s1342.2 ms
10110419430401:09:5416.8s2.68s
10111838860802:19:4833.5s5.36s
110001677721604:39:3700:01:0710.74s
110013355443209:19:1400:02:1421.4s
110106710886418:38:2800:04:2843s
110111342177281day, 13:16:5700:08:5685.8s
111002684354563days, 02:33:5500:17:5300:05:40
111015368709126days, 05:07:5000:35:4700:11:24
11110107374182412days, 10:15:4101:11:3500:22:52
11111214748364824days, 20:31:2302:23:1000:45:48