34.5 Watchdog Timer Reset
The Watchdog Timer is reset, and the Run mode WDT counter is cleared by any of the following circumstances:
- Any device Reset
- Execution of the
clrwdtinstruction. - Disabling WDT by clearing the ON bit of WDTCON register.
- Execution of a
DEBUGcommand.
The Sleep mode WDT counter is reset upon entry into Sleep/Idle.
Note: The Run mode WDT is not reset when the device enters a Power-Saving mode.