29.4.10 Single-Step Mode
For debugging purposes, the PTG can be configured to run in Single-Step mode. In this mode, step commands are not executed continuously. Instead, one command is executed at a time, and the PTG halts execution after each command. This allows the user to step through the step queue, similarly to stepping through CPU instructions while debugging.