23.2.2.2 Address Client

In Figure 23-3, the first byte is the device address byte, which must be the first part of any I2C message. It contains a device address and a R/W status bit. Note that R/W = 0 for this first address byte indicates that the host will be a transmitter and the client will be a receiver.