22.3.6 SPIx Interrupt Mask Register

Note:
  1. Mask values higher than Value 4 are not valid. The module will not trigger a match for any value in this case.

Legend: R = Readable bit; W = Writable bit

Name: SPIxIMSK
Offset: 0x1814, 0x1834, 0x1854, 0x1874

Bit 3130292827262524 
 RXWIEN    RXMSK[2:0] 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 2322212019181716 
 TXWIEN    TXMSK[2:0] 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 15141312111098 
    FRMERRENBUSYEN  SPITUREN 
Access R/WR/WR/W 
Reset 000 
Bit 76543210 
 SRMTENSPIROVENSPIRBEN SPITBEN SPITBFENSPIRBFEN 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bit 31 – RXWIEN Receive Watermark Interrupt Enable bit

ValueDescription
1

Triggers receive buffer element watermark interrupt when RXMSK[2:0] ≤ RXELM[2:0].

0

Disables receive buffer element watermark interrupt.

Bits 26:24 – RXMSK[2:0]  RX Buffer Mask bits(1)

RX mask bits; used in conjunction with the RXWIEN bit.

Bit 23 – TXWIEN Transmit Watermark Interrupt Enable bit

ValueDescription
1

Triggers transmit buffer element watermark interrupt when TXMSK[2:0] ≤ TXELM[2:0].

0

Disables transmit buffer element watermark interrupt.

Bits 18:16 – TXMSK[2:0]  TX Buffer Mask bits(1)

TX mask bits; used in conjunction with the TXWIEN bit.

Bit 12 – FRMERREN Enable Interrupt Events via FRMERR bit

ValueDescription
1

Frame error generates an interrupt event.

0

Frame error does not generate an interrupt event.

Bit 11 – BUSYEN Enable Interrupt Events via SPIBUSY bit

ValueDescription
1

BUSY generates an interrupt event.

0

BUSY does not generate an interrupt event.

Bit 8 – SPITUREN Enable Interrupt Events via SPITUR bit

ValueDescription
1

Transmit Underrun (TUR) generates an interrupt event.

0

Transmit Underrun does not generate an interrupt event.

Bit 7 – SRMTEN Enable Interrupt Events via SRMT bit

ValueDescription
1

Shift Register Empty (SRMT) generates interrupt events.

0

Shift Register Empty does not generate interrupt events.

Bit 6 – SPIROVEN Enable Interrupt Events via SPIROV bit

ValueDescription
1

SPIx Receive Overflow (ROV) generates an interrupt event.

0

SPIx Receive Overflow does not generate an interrupt event.

Bit 5 – SPIRBEN Enable Interrupt Events via SPIRBE bit

ValueDescription
1

SPIx RX buffer empty generates an interrupt event.

0

SPIx RX buffer empty does not generate an interrupt event.

Bit 3 – SPITBEN Enable Interrupt Events via SPITBE bit

ValueDescription
1

SPIx transmit buffer empty generates an interrupt event.

0

SPIx transmit buffer empty does not generate an interrupt event.

Bit 1 – SPITBFEN Enable Interrupt Events via SPITBF bit

ValueDescription
1

SPIx transmit buffer full generates an interrupt event.

0

SPIx transmit buffer full does not generate an interrupt event.

Bit 0 – SPIRBFEN Enable Interrupt Events via SPIRBF bit

ValueDescription
1

SPIx receive buffer full generates an interrupt event.

0

SPIx receive buffer full does not generate an interrupt event.