36.3.1.4.2 Wake-up on WDT Time-out

If enabled, the Watchdog Timer continues to run during Sleep mode or Idle mode. When the WDT time-out occurs, the device wakes up and code execution continues from where the PWRSAV instruction was executed.

The Watchdog Timer Time-out Flag bit (WDTO) in the Reset Control register (RCON[4]) is set to indicate that the wake-up event is due to a WDT time-out.