23.5.3.1 Multi-Host Operation
The host module has no special settings to enable the multi-host operation. The module performs the clock synchronization and bus arbitration at all times. If the module is used in a single host environment, clock synchronization only occurs between the host and clients, and bus arbitration does not occur.