30.3.4.4 Number of Clock Cycles to Shift Data
The data from FIFO go to the shift buffer. It takes two peripheral clock
cycles to start moving the data words from FIFO to the shift buffer. The data from the
shift buffer are then shifted to the CRC shift engine. It takes (DWIDTH[4:0] + 1) clock
cycles to completely move the data from the shift buffer to the CRC shift engine. For
example, if DWIDTH[4:0] = 5, then the data length is six
bits (DWIDTH[4:0] + 1), and six cycles are required to shift the data. In this case, only
six bits of a byte are shifted out. The two MSbs of each byte are don’t care bits.
Similarly, for a 12-bit polynomial selection, the Most Significant four bits of each word
are ignored.