16.5.1.2 Clocking Equations
Some modes of operation utilize multiple period matches to complete one PWM cycle. The following equations should be used to determine the values needed to output the PWM as desired. Different operating modes use different equations.