18.2.1.16 Record x Result Register

Legend: HC = Bit is Cleared by Hardware; HS = Bit is Set by Hardware; R = Readable Bit; W = Writable Bit; U = Unimplemented Bit, read as '0'; -n = Value at POR; '1' = Bit is set; '0' = Bit is cleared; x = Bit value is unknown

Name: ITCRESx
Offset: 0x430, 0x434, 0x438, 0x43C, 0x440, 0x444, 0x448, 0x44C, 0x450, 0x454, 0x458, 0x45C, 0x460, 0x464, 0x468, 0x46C, 0x470, 0x474, 0x478, 0x47C, 0x480, 0x484, 0x488, 0x48C, 0x490, 0x494, 0x498, 0x49C, 0x4A0, 0x4A4, 0x4A8, 0x4AC

Bit 3130292827262524 
 RES[31:24] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 RES[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 RES[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 RES[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:0 – RES[31:0] The Record x Result bits