18.2.1.2 Control Register 2
Legend: HC = Bit is Cleared by Hardware; HS = Bit is Set by Hardware; R =
Readable Bit; W = Writable Bit; U = Unimplemented Bit, read as '0';
-n = Value at POR; '1' = Bit is set; '0' = Bit is
cleared; x = Bit value is unknown
| Name: | ITCCON2 |
| Offset: | 0x384 |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| TMRPR[15:8] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| TMRPR[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| TRGEN3 | TRGEN2 | TRGEN1 | TRGEN0 | ||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| Access | |||||||||
| Reset |
Bits 31:16 – TMRPR[15:0] Internal Timer Period Selection bits
| Value | Description |
|---|---|
65535 |
PERIOD = 65536 x ADC5 TADs |
| ... | |
1 |
PERIOD = 2 x ADC5 TADs |
0 |
PERIOD = ADC5 TADs |
Bit 11 – TRGEN3 List 3 Enable bit
| Value | Description |
|---|---|
1 |
Triggers for List 3 are enabled. |
0 |
Triggers for List 3 are disabled. |
Bit 10 – TRGEN2 List 2 Enable bit
| Value | Description |
|---|---|
1 |
Triggers for List 2 are enabled. |
0 |
Triggers for List 2 are disabled. |
Bit 9 – TRGEN1 List 1 Enable bit
| Value | Description |
|---|---|
1 |
Triggers for List 1 are enabled. |
0 |
Triggers for List 1 are disabled. |
Bit 8 – TRGEN0 List 0 Enable bit
| Value | Description |
|---|---|
1 |
Triggers for List 0 are enabled. |
0 |
Triggers for List 0 are disabled. |