16.3.1 Auxiliary PWM

The Auxiliary PWM is identical to the HRPWM except that the auxiliary PWM does not implement Fine Edge Placement/High resolution features. The registers and bits of APWM are the same as the HRPWM and are prefixed with ‘A’ to differentiate.