16.3.1.1 Registers and Bits

The auxiliary PWM register bits do not implement any bits/signals related to High-Resolution mode. The bits related to selecting the signal from other PWM instances will have a maximum value equal to the number of auxiliary instances.