23.5.4.3.1 Addressing Modes

The client can be configured into different addressing modes using AMODE (I2CxCON2[31:30]). The received address will be compared to an address in:

  • I2CxADDR when AMODE is 00.
  • I2CxADDR or I2CxAMSK when AMODE is 01.
  • Range of an address specified I2CxADDR and I2CxAMSK when AMODE is 10.