16.5.4.1 Leading-Edge Blanking Counter Period Calculation

The LEB counter value is stored in the PGxLEB[19:4] bits and defines the period of the counter (TLEB). The lower four bits are read-only and always read as ‘0’, yielding a minimum LEB resolution of 16 PGx_clks. The minimum blanking period is five PGx_clks, which occurs when LEB[15:0] ≤ 4.

Equation 16-3. Leading-Edge Blanking Period