27.4.4.1 CCP Single Edge Output Compare Mode

When MOD[3:0] = 0001, 0010 or 0011, the selected Output Compare channel is configured for these Single Output Compare Match modes:
  • Compare forces pin high (MOD[3:0] = 0001)
  • Compare forces pin low (MOD[3:0] = 0010)
  • Compare toggles pin (MOD[3:0] = 0011)

In Single Compare mode, the CCPxRA register is used. The register is loaded with a value and is compared to the module Timer register. A CPU interrupt is generated on each compare event.

Single Edge Compare mode uses these Timer/Data registers:
  • CCPxTMRL as the Timer register (16-bit mode)
  • CCPxTMR as the Timer register (32-bit mode)
  • CCPxRA as the Compare Value register (16-bit mode)
  • CCPxRB:CCPxRA as the Compare Value register (32-bit mode)
  • CCPxPRL as the Timer Period register (16-bit mode only)