28.4.5.1 Combinatorial Logic

The combinatorial functions (MODE[2:0] = 010, 001, 000) build on the AND/OR logic of the input gate. The four-input AND can provide an OR function by inverting the inputs and outputs using De Morgan’s Theorem. Inverting the output of the XOR is the same as inverting one input (but not both).

The SR function (MODE[2:0] = 011) is not affected when ON (CLCxCON[15]) is cleared, as is the case with the State Logic register. The latch is Reset-dominant, meaning that the Reset signal takes precedent over any Set signal that may be present.