34.5.2 WDT Time-out in Sleep/Idle Mode
When the WDT module times out in Power-Saving mode, it wakes the device and the WDT Run mode resumes counting.
WDT Sleep/Idle mode event can also trigger a WDT interrupt on wake-up from Sleep/Idle mode if IEC0[WDTIE] is enabled.
If the WDT Interrupt Enable bit, WDTIE, is cleared, an interrupt will not be generated on WDT wake-up event. However, the WDTIF bit will still be set if an interrupt condition occurs. The user can clear the interrupt in the Interrupt Service Routine (ISR) by clearing WDTIF. See Interrupt Controller for more information.