9.3.4 Program Memory
User program Flash stores code and data for Mission mode execution. Unless restricted by access control, there is full access (execute, data read, write, CRC) to user program Flash in all modes. User program Flash access controls include the protection regions and code-protect.
Programming the UCB write-protect word permanently prevents modification of all UCB
Configuration bits settings. Protection region and code-protect access controls apply to
all of the user program space. The chip erase operation erases all of the user program
Flash except for permanent (OTP and IRT) protection regions. If permanent protection
regions are configured and UCB is either erase-protected (EPUCB (UCPROT[0]) =
‘1’) or write-protected (WPUCB (UCPROT[1]) = ‘1’),
only the user program memory Flash outside the permanent regions is erased. In this
case, UCB, which stores the permanent region descriptors and the permanent region
contents, is not affected by the chip erase. If UCB is not erase-protected (EPUCB
(UCPROT[0]) = ‘0’) and not write-protected (WPUCB (UCPROT[1]) =
‘0’), then UCB and the entire user program and user data Flash are
erased by a chip erase. UCA is always erased by a chip erase. Chip erase is only allowed
in ICSP Programming mode. If Secure Debug is enabled, IRT firmware authorization is
required for a chip erase. If Entire Flash OTP by ICSP Write Inhibit is enabled,
external tools will be unable to chip erase the device. Chip erase overrides firmware
configurable (non-permanent) protection region write protections. Firmware configurable
region contents are erased on a chip erase. Regardless of UCB erase or write
protections, if permanent protection regions are configured, only user program Flash
outside the permanent regions is erased.