13.1 Device-Specific Information
| Clock Generators | PLLs |
|---|---|
| 14 | 2 |
| Clock Generator | Input Clock Source | Module Clock Destination |
|---|---|---|
| Clock Generator 1 | All Sources | System Clock and Peripheral Clock |
| Clock Generator 2 | FRC | FRC |
| Clock Generator 3 | BFRC | BFRC |
| Clock Generator 4 | All Sources | RAM BIST and NVM BIST |
| Clock Generator 5 | All Sources | PWM |
| Clock Generator 6 | All Sources | ADC |
| Clock Generator 7 | All Sources | PDM DAC |
| Clock Generator 8 | All Sources | UART |
| Clock Generator 9 | All Sources | SPI |
| Clock Generator 10 | All Sources | CAN |
| Clock Generator 11 | All Sources | PTG |
| Clock Generator 12 | All Sources | BiSS |
| Clock Generator 13 | All Sources | CCP and REFO1 |
| Clock Generator 14 | All Sources | CLC, IOIM and REFO2 |
|
Note: Clock generator 1, 2 and 3 are always ON.
| ||
| Value | Description |
|---|---|
0x11010 | REFI2 - Device REFI1 pin through PPS |
0x11001 | REFI1 - Device REFI2 pin through PPS |
0x11000-0x10101 | Reserved |
0x10100 | BRFC/244 |
0x10011 | POSC - Primary crystal oscillator (4-32 MHz) |
0x10010 | BFRC - Internal Backup 8 MHz RC oscillator |
0x10001 | FRC - Internal 8 MHz RC oscillator |
0x10000 | ISCP clock (PGC) |
0x01111 | Reserved |
0x01110 | PLL2 VCO DIV output |
0x01101 | PLL2 FOUT output |
0x01100 | PLL1 VCO DIV output |
0x01011 | PLL1 FOUT output |
0x01010
| CLKGEN11 |
0x01001 | CLKGEN10 |
0x01000 | CLKGEN9 |
0x00111 | CLKGEN8 |
0x00110 | CLKGEN7 |
0x00101 | CLKGEN6 |
0x00100 | CLKGEN5 |
0x00011 | CLKGEN4 |
0x00010 | CLKGEN3 |
0x00001 | CLKGEN2 |
0x00000 | CLKGEN1 |
|
Note: Refer to Table 41-23 for minimum and maximum peripheral clock
frequencies.
| |
| Value | Description |
|---|---|
1111-1011 | Reserved |
1010
| REFI2 – User definable clock source |
1001 | REFI1 – User definable clock source |
1000-0100 | Reserved |
0011 | POSC – Primary crystal oscillator (4-32 MHz) |
0010 | BFRC – Internal Backup 8 MHz RC oscillator |
0001 | FRC – Internal 8 MHz RC oscillator |
0000 | Reserved - Serial Test Mode clock (PGC) |
| Value | Description |
|---|---|
1111-1011 | Reserved |
1010
| REFI2 – User definable clock source |
1001 | REFI1 – User definable clock source |
1000 | PLL2 VCO FracDiv output |
0111 | PLL1 VCO FracDiv output |
0110 | PLL2 FOUT output |
0101 | PLL1 FOUT output |
0100 | LPRC as BFRC/244 |
0011 | POSC – Primary crystal oscillator (4-32 MHz) |
0010 | BFRC – Internal Backup 8 MHz RC oscillator |
0001 | FRC – Internal 8 MHz RC oscillator |
0000 | Reserved - Serial Test Mode clock (PGC) |