Host Reception (10-bit Address)
#include <xc.h>
#define mCLIENT_ADDRESS 0x14C
#define INIT 0
#define ADDRESS_PHASE_UPPER_10BIT_WRITE 1
#define ADDRESS_PHASE_LOWER_10BIT 2
#define RESTART 3
#define ADDRESS_PHASE_UPPER_10BIT_READ 4
#define DATA_READ 5
#define PACKET_SIZE 10
unsigned char phase = INIT;
unsigned char hostReceived[PACKET_SIZE];
unsigned char receivedCount = 0;
int main(void) {
/*Configure I2C pins as digital*/
//I2C module has Host and Client functionality which may both be active at the same time.
//In this example, Host functionality will be configured and used.
//Configure baud rate for SCL @ 100kHz from 1/2 bus peripheral clock @ 4MHz
I2C2LBRG = 16; //Set low-time baud rate
I2C2HBRG = 16; //Set high-time baud rate
/* Configure Bus IDle timeout*/
I2C2CON2bits.BITE = 1;
I2C2BITObits.BITOTMR = 76;
/* Configured interrupt enable bits*/
I2C2INTCbits.HACKSIE = 1; // Assert HSTIF on ACK seq
I2C2INTCbits.HDTXIE = 1; // Assert HSTIF on TX
I2C2INTCbits.HDRXIE = 1; // Assert HSTIF on RX
I2C2INTCbits.HSCIE = 1; // Assert HSTIF on start
I2C2INTCbits.HSTIE = 1; // Assert I2CxIF when HSTIF is set
I2C2CON2bits.SMEN = 1; // Smart mode enabled
I2C2CON2bits.ACKC = 0b10; // ACK all the bytes expect last byte
I2C2CON2bits.PSZ = PACKET_SIZE; // Packet size
I2C2CON2bits.EOPSC = 0b01; // End of packet will be set after data bytes
I2C2CON1bits.ON = 1; // Enable I2C
IFS2bits.I2C2IF = 0; // Clear I2C general interrupt
IEC2bits.I2C2IE = 1; // Enable I2C general interrupt
/*wait for bus idle */
while (!I2C2STAT2bits.BITO);
phase = ADDRESS_PHASE_UPPER_10BIT_WRITE;
I2C2CON1bits.SEN = 1; // Send Start bit
while (1) {
//Once reception is complete, repeat the operation.
if ((receivedCount >= PACKET_SIZE) && (I2C2STAT2bits.STOPE)) {
I2C2STAT2bits.STOPE = 0; //Clear STOPE flag to detect next STOP
I2C2STAT2bits.STARTE = 0; //Clear STARTE flag since last START condition
receivedCount = 0; //Reset receive buffer index
I2C2CON1bits.RCEN = 0; //Not yet receiving data on first transaction
I2C2CON2bits.NDA = 0; //Next byte is address, not data
I2C2CON2bits.PSZ = PACKET_SIZE; //Re-initialize packet size
I2C2STAT2bits.EOP = 0; //Clear end of packet bit
/*wait for bus idle */
while (!I2C2STAT2bits.BITO);
phase = ADDRESS_PHASE_UPPER_10BIT_WRITE;
I2C2CON1bits.SEN = 1; // Send Start bit
}
}
}
void __attribute__((interrupt)) _I2C2Interrupt(void) {
IFS2bits.I2C2IF = 0;
switch (phase) {
case ADDRESS_PHASE_UPPER_10BIT_WRITE: {
/*Verify if start has been sent*/
if (I2C2STAT2bits.STARTE) {
/* Transmit client address with RW =0 , write client*/
I2C2TRN = ((((mCLIENT_ADDRESS >> 8) & 0x03) << 1) | 0) + 0b11110000;
phase = ADDRESS_PHASE_LOWER_10BIT;
}
break;
}
case ADDRESS_PHASE_LOWER_10BIT: {
/*Verify if the upper 10bit address is ACKed*/
if (I2C2STAT1bits.ACKSTAT == 0) {
I2C2TRN = mCLIENT_ADDRESS & 0xFF;
phase = RESTART;
}
break;
}
case RESTART: {
I2C2CON1bits.RSEN = 1; // Send restart
phase = ADDRESS_PHASE_UPPER_10BIT_READ;
break;
}
case ADDRESS_PHASE_UPPER_10BIT_READ: {
/* Transmit client address with RW =1 , read client*/
I2C2TRN = ((((mCLIENT_ADDRESS >> 8) & 0x03) << 1) | 1) + 0b11110000;
phase = DATA_READ;
break;
}
case DATA_READ: {
/* Set NDA to indicate next byte is data */
if (I2C2CON2bits.NDA != 1) {
I2C2CON2bits.NDA = 1;
/*Enable receive for the 1st time*/
I2C2CON1bits.RCEN = 1;
}
/*Read the received data*/
if (I2C2STAT1bits.RBF) {
hostReceived[receivedCount++] = I2C2RCV;
}
/* If Packet size is 0, EOP will be asserted, send STOP on EOP*/
if (I2C2STAT2bits.EOP) {
I2C2CON1bits.PEN = 1;
}
break;
}
}
}