Client Reception (10-bit
Address)
#include <xc.h>
#define mCLIENT_ADDRESS 0x14C
#define PACKET_SIZE 10
volatile unsigned char clientReceived[PACKET_SIZE + 2];
volatile unsigned char recievedCount = 0;
int main(void) {
/*Configure I2C pins as digital*/
//I2C module has Host and Client functionality which may both be active at the same time.
//In this example, Client functionality will be configured and used.
//Set up I2C2 client configuration
I2C2ADD = mCLIENT_ADDRESS; // Configure Client address
I2C2INTCbits.CADDRIE = 1; // Assert CLTIF on address detect
I2C2INTCbits.CDRXIE = 1; // Assert CLTIF on received byte
I2C2INTCbits.CLTIE = 1; // Assert I2CxIF when CLTIF is asserted
I2C2CON2bits.SMEN = 1; // Enable smart mode
I2C2CON2bits.PSZ = PACKET_SIZE; // Packet size
I2C2CON1bits.A10M = 1; // 10bit addressing
I2C2CON1bits.ON = 1; // Enable I2C
IFS2bits.I2C2IF = 0; // Clear I2C general interrupt
IEC2bits.I2C2IE = 1; // Enable I2C general interrupt
while (1) {}
}
void __attribute__((__interrupt__)) _I2C2Interrupt(void) {
IFS2bits.I2C2IF = 0;
/* Read received address*/
if ((I2C2STAT1bits.RBF)&& (!I2C2STAT1bits.D_A)) {
recievedCount = 0;
clientReceived[recievedCount] = I2C2RCV;
recievedCount++;
}/* Read received data byte*/
else if ((I2C2STAT1bits.RBF)&& (I2C2STAT1bits.D_A)) {
clientReceived[recievedCount] = I2C2RCV;
recievedCount++; // Read received data
}
}