8.1.4 FWDT Configuration Register
Legend: R = Readable bit; W = Writable bit
| Name: | FWDT |
| Offset: | 0x0x7F3030 |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| WDTNVMSL | WDTRSTEN | ||||||||
| Access | R/W | R/W | |||||||
| Reset | 1 | 1 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| WDTEN | WDTWIN[1:0] | RWDTPS[4:0] | |||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 1 | 0 | 0 | 1 | 0 | 0 | 1 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| RCLKSEL[1:0] | SWDTPS[4:0] | WINDIS | |||||||
| Access | R/PO | R/PO | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 1 | 0 | 0 | 1 | 0 | 1 | 0 | 0 | |
Bit 17 – WDTNVMSL WDT Freeze During Programming Enable bit
| Value | Description |
|---|---|
1 |
Freeze WDT during programming. |
0 |
WDT operation unaffected during programming. |
Bit 16 – WDTRSTEN WDT Reset bit
| Value | Description |
|---|---|
1 |
Enables WDT Reset. Run time WDT event will cause a device Reset. |
0 |
Disables WDT Reset. Run time WDT event generates a trap. |
Bit 15 – WDTEN Watchdog Timer Enable bit
| Value | Description |
|---|---|
1 |
WDT is enabled in hardware. |
0 |
WDT controlled via the ON bit (WDTCONL[15]). |
Bits 14:13 – WDTWIN[1:0] Watchdog Timer Window Select bits
| Value | Description |
|---|---|
11 |
WDT window is 25% (Timer Count > 11xxx...xxxxx for the timer to be cleared) |
10 |
WDT window is 37.5% (Timer Count > 101xx...xxxxx for the timer to be cleared). |
01 |
WDT window is 50% (Timer Count > 1xxxx...xxxxx for the timer to be cleared). |
00 |
WDT Window is 75% (Timer Count >01xxx...xxxxx for the timer to be cleared). |
Bits 12:8 – RWDTPS[4:0] Run Mode Watchdog Timer Period Select bits
Bits 7:6 – RCLKSEL[1:0] Watchdog Timer Clock Select bits
| Value | Description |
|---|---|
11 |
LPRC Oscillator |
10 |
BFRC Oscillator |
01 |
Reserved |
00 |
FOSC/4 |
Bits 5:1 – SWDTPS[4:0] Sleep Mode Watchdog Timer Period Select bits
| Value | Description |
|---|---|
11111 |
Divide by 2 ^ 31 = 2,147,483,648 |
11110 |
Divide by 2 ^ 30 = 1,073,741,824 |
| ... | |
00001 |
Divide by 2 ^ 1 = 2 |
00000 |
Divide by 2 ^ 1 = 2 |
Bit 0 – WINDIS Watchdog Window Disable bit
| Value | Description |
|---|---|
| 1 | Disables Window mode. |
| 0 | Enables Window mode. |