24.4.2 Receive Mode

The module can be operated as a receiver when RCVEN (SENTxCON1[11]) = 1. If the serial data are valid, they are decoded by the module and made available in the SENTxDAT register. Error checking and status information are made available in the SENTxSTAT and SENTxSYNC registers. The captured sync period value is readable in the SENTxSYNC register. A block diagram of the module in Receive mode is shown in Figure 24-7.

Figure 24-7. SENTx Receive Mode Block Diagram