24.4.1 Transmit Mode

When RCVEN (SENTxCON1[11]) = 0, the module operates as a transmitter. Message frames are generated using the Configuration and Data registers.

The module has two Transmit Operating modes selected by the TXM bit (SENTxCON1[10]). Asynchronous mode (TXM = 0) continuously sends data message frames when the ON bit (SENTxCON1[15]) is set. Synchronous mode (TXM = 1) sends messages under software control to support additional capabilities, including Short PWM Code (SPC).

A block diagram of Transmit mode is shown in Figure 24-3.

Figure 24-3. SENTx Transmit Mode Block Diagram