25.4.4.1 Broadcast Communication
Follow the same setup procedures as described in Register Communication with a few
modifications. Set the value of the command desired using the Command bit and changing
CTS from ‘1’ for register communication to ‘0’ for
command communication, then setting the IDSx to ‘0’. A
‘0’ in the IDSx register signals a broadcast command that will go
to all clients. For an example, see Broadcast Command Code Example.