28.4.3.4 Software Inputs

The gate data input to the logic function can be directly controlled by software by setting all of the CLCxGLS bits associated with the logic gate to ‘0’ and writing to the appropriate GxPOL bit (see Table 28-6). The gate output will be equal to the value of the GxPOL bit.