14.4.26 CAN FIFO x User Address Register(1),(2),(3)
Note:
- The individual bytes in this
multibyte register can be accessed with the following register names:
- CxFIFOCONyT: Accesses the top byte FIFOCONy[31:24].
- CxFIFOCONyU: Accesses the upper byte FIFOCONy[23:16].
- CxFIFOCONy: Accesses the byte FIFOCONy[31:0].
- [x] denotes FIFO number, from 1 to 7.
- This register is not ensured to read correctly in Configuration mode and may only be accessed when the module is not in Configuration mode.
| Name: | C1FIFOUAx |
| Offset: | 0x2664, 0x2670, 0x267C, 0x2688, 0x2694, 0x26A0, 0x26AC |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| FIFOUA[31:24] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | x | x | x | x | x | x | x | x | |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| FIFOUA[23:16] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | x | x | x | x | x | x | x | x | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| FIFOUA[15:8] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | x | x | x | x | x | x | x | x | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| FIFOUA[7:0] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | x | x | x | x | x | x | x | x | |
Bits 31:0 – FIFOUA[31:0] FIFO User Address bits
| Name | Description |
|---|---|
TXEN = 1 (FIFO configured as
transmit buffer |
A read of this register will return the address where the next message is to be written (FIFO head). |
TXEN = 0 (FIFO configured as
receive buffer |
A read of the register will return the address where the next message is to be read (FIFO tail). |