14.4.35 CAN 2 FIFO x User Address Register(1), (2), (3)
Note:
- The individual bytes in this
multibyte register can be accessed with the following register names:
- CxFIFOCONyT: Accesses the top byte FIFOCONy[31:24].
- CxFIFOCONyU: Accesses the upper byte FIFOCONy[23:16].
- CxFIFOCONy: Accesses the byte FIFOCONy[31:0].
- [x] denotes FIFO number, from 1 to 7.
- This register is not ensured to read correctly in Configuration mode and may only be accessed when the module is not in Configuration mode.
| Name: | C2FIFOUAx |
| Offset: | 0x2954, 0x2960, 0x296C, 0x2978, 0x2984, 0x2990, 0x299C |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| FIFOUA[31:24] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | x | x | x | x | x | x | x | x | |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| FIFOUA[23:16] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | x | x | x | x | x | x | x | x | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| FIFOUA[15:8] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | x | x | x | x | x | x | x | x | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| FIFOUA[7:0] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | x | x | x | x | x | x | x | x | |
Bits 31:0 – FIFOUA[31:0] FIFO User Address bits
| Name | Description |
|---|---|
TXEN = 1 (FIFO configured as
transmit buffer) |
A read of this register will return the address where the next message is to be written (FIFO head). |
TXEN = 0 (FIFO configured as
receive buffer) |
A read of the register will return the address where the next message is to be read (FIFO tail). |