14.4.3 CAN Data Bit Time Configuration Register(1), (2)

Note:
  1. The individual bytes in this multibyte register can be accessed with the following register names:
    • CxDBTCFGT: Accesses the top byte DBTCFG[31:24].
    • CxDBTCFGU: Accesses the upper byte DBTCFG[23:16].
    • CxDBTCFG: Accesses the byte DBTCFG[31:0].
  2. This register can only be modified in Configuration mode (OPMOD[2:0] = 100).
Name: CxDBTCFG
Offset: 0x2608, 0x28F8

Bit 3130292827262524 
 BRP[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
    TSEG1[4:0] 
Access R/WR/WR/WR/WR/W 
Reset 01110 
Bit 15141312111098 
     TSEG2[3:0] 
Access R/WR/WR/WR/W 
Reset 0011 
Bit 76543210 
     SJW[3:0] 
Access R/WR/WR/WR/W 
Reset 0011 

Bits 31:24 – BRP[7:0] Data Baud Rate Prescaler bits

ValueDescription
11111111 TQ= 256 x TCY
00000000 TQ= 1 x TCY

Bits 20:16 – TSEG1[4:0] Data Time Segment 1 bits (Propagation Segment+Phase Segment 1)

ValueDescription
11111 Length is 32 x TQ
00000 Length is 1 x TQ

Bits 11:8 – TSEG2[3:0] Data Time Segment 2 bits (Phase Segment 2)

ValueDescription
1111 Length is 16 x TQ
0000 Length is 1 x TQ

Bits 3:0 – SJW[3:0] Data Synchronization Jump Width bits

ValueDescription
1111 Length is 16 x TQ
0000 Length is 1 x TQ