Provides the Reset
value for the CBCTO timer. The timer resets on detection of a START or STOP and
continues to run when SCL is low. The timer is disabled when
CBCTE=0.
DS70005591D
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.