22.4.7 I2Cx Receive Data Register
| Name: | I2CxRCV |
| Offset: | 0x1898, 0x18E8, 0x1938 |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| I2CRCV[7:0] | |||||||||
| Access | R/HSC | R/HSC | R/HSC | R/HSC | R/HSC | R/HSC | R/HSC | R/HSC | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |