22.4.11 I2Cx Status Register

Note:
  1. Cleared by any Stop detected on the bus. Cleared by I2CxSTAT2.BSCLTO or I2CxSTAT.BCL conditions. Cleared by any address match failure in 10-bit Addressing mode. Cleared by any address match failure following a Restart detect. Cleared when NACK is either received or transmitted to client. Cleared when client goes to IDLE after ACK/NACK CRC byte.
  2. Cleared when BCL is set. Cleared when Stop is sent. Cleared for I2CxSTAT2.BSCLTO condition, after the host successfully sends a STOP condition.
  3. It is the user’s responsibility to make sure the EOP = ”0” to start new packet transmission.
  4. ERRF is combined Error Status bit of I2CxSTAT2.BSCLTO + I2CxSTAT2.CBCTO + I2CxSTAT2.HBCTO + I2CxSTAT2.FRAME + I2CxSTAT2.CRC + I2CxSTAT1.BCL + I2CxSTAT2.NACKE.

Legend: C = Clearable bit; HS = Hardware Settable bit; HSC = Hardware Settable/Clearable bit

Name: I2CxSTAT2
Offset: 0x18A8, 0x18F8, 0x1948

Bit 3130292827262524 
 SSPNDCLTACTHSTACT   HSBCLEOP 
Access R/HS/HCR/HS/HCR/HS/HCR/C/HSR/C/HS 
Reset 00000 
Bit 2322212019181716 
 BSCLTOHBCLTOCBCLTOBITOFRMENACKE CRCE 
Access R/C/HSR/C/HSR/C/HSR/C/HSR/C/HSR/C/HSR/C/HS 
Reset 0000000 
Bit 15141312111098 
 STOPESTARTEHSTIFCLTIFERR    
Access R/C/HSR/HSCR/HSCR/C/HSCR/C/HSC 
Reset 00000 
Bit 76543210 
     SCLCNT[3:0] 
Access R/W/HSR/W/HSR/W/HSR/W/HS 
Reset 0000 

Bit 31 – SSPND  I2C Suspended bit

During a host transaction, I2C bus activity is suspended to allow the user to service the I2C interrupt. During a client transaction, the SCL line is pulled low to clock stretch until the user services the I2C interrupt.
ValueDescription
1

The I2C is in a Suspended state.

0

The I2C is not in a Suspended state.

Bit 30 – CLTACT Client State Machine Active Status bit

ValueDescription
1

Set after the eighth falling SCL edge of a received matching client address.

0

Client is idle(1).

Bit 29 – HSTACT Host State Machine Active Status bit

ValueDescription
1 Host mode state machine is active; set when host state machine asserts a Start on bus.

Under these conditions, the host function is enabled and a START/RESTART condition is sent on the I2C bus followed by data from the transmit buffer.

0 Host is Idle(2).

Bit 25 – HSBCL Host Stop Bus Collision Detect Flag bit

ValueDescription
1

Host Stop Bus Collision is detected.

0

Host Stop Bus Collision is not detected.

Bit 24 – EOP  End-of-Packet Flag bit(3)

ValueDescription
1 End of packet condition detected.
0 End of packet condition not detected.

Bit 23 – BSCLTO Bus SCL Time-out Flag bit

ValueDescription
1 SCL Bus Time-out occurred.
0

SCL Bus Time-out has not occurred.

Bit 22 – HBCLTO Host Bus Cumulative Extended Time-out Flag bit

ValueDescription
1 Host Bus Cumulative Extended Time-out occurred.
0 Host Bus Cumulative Time-out has not occurred.

Bit 21 – CBCLTO Client Bus Cumulative Extended Time-out Flag bit

ValueDescription
1 Client Bus Cumulative Extended Time-out occurred.
0

Client Bus Cumulative Extended Time-out has not occurred.

Bit 20 – BITO Bus Idle Time-out Flag bit

ValueDescription
1 Bus Idle Time-out occurred.
0 Bus Idle Time-out has not occurred.

Bit 19 – FRME Frame Error Detect Flag bit

ValueDescription
1 Frame error detected in Client mode; STOP or START is received during the data byte transfer or data ACK transfer time.
0 Frame error has not been detected in Client mode.

Bit 18 – NACKE NACK Detect Error Flag bit

ValueDescription
1 NACK detected as an error.
0

NACK has not been detected as an error.

Bit 16 – CRCE CRC Error Flag bit

ValueDescription
1 CRC Error occurred.
0

CRC Error has not occurred.

Bit 15 – STOPE Stop Condition Detect Event flag bit

ValueDescription
1

Stop Condition detected.

0

Stop Condition has not been detected.

Bit 14 – STARTE Start Condition Detect Event Flag bit

ValueDescription
1 Start condition event detected.
0 Start condition event not detected.

Bit 13 – HSTIF Host Detect Interrupt Flag bit

ValueDescription
1

Host interrupt detected.

0

Host interrupt not detected.

Bit 12 – CLTIF Client Detect Interrupt Flag bit

ValueDescription
1 Client interrupt detected.
0

Client interrupt not detected.

Bit 11 – ERR  Error Detect Flag bit(4)

ValueDescription
1

Error is detected.

0

Error is not detected.

Bits 3:0 – SCLCNT[3:0] SCL Count bits

Number of SCL clocks to be stored for a frame error