10.4.25 Interrupt Enable Register 4

Name: IEC4
Offset: 0xD0

Bit 3130292827262524 
 AD1CH1IEAD1CMP0IEAD1CH0IE  PWM8IEPWM7IEPWM6IE 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 2322212019181716 
 PWM5IEPTG3IEPTG2IEPTG1IEPTG0IEPTGWDTIEPTGSTEPIE  
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 15141312111098 
 ICDIECRCIEBISS1IEBISS1EIEQEI4IEQEI3IEQEI2IEQEI1IE 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 CCP9IECCT9IECCP8IECCT8IECCP7IECCT7IECCP6IECCT6IE 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 31 – AD1CH1IE ADC 1 Channel 1 Interrupt Enable bit

ValueDescription
1 Interrupt is enabled.
0 Interrupt is not enabled.

Bit 30 – AD1CMP0IE ADC Digital Comparator 0 Interrupt Enable bit

ValueDescription
1 Interrupt is enabled.
0 Interrupt is not enabled.

Bit 29 – AD1CH0IE ADC 1 Channel 0 Interrupt Enable bit

ValueDescription
1 Interrupt is enabled.
0 Interrupt is not enabled.

Bit 26 – PWM8IE PWM Generator 8 Interrupt Enable bit

ValueDescription
1 Interrupt is enabled.
0 Interrupt is not enabled.

Bit 25 – PWM7IE PWM Generator 7 Interrupt Enable bit

ValueDescription
1 Interrupt is enabled.
0 Interrupt is not enabled.

Bit 24 – PWM6IE PWM Generator 6 Interrupt Enable bit

ValueDescription
1 Interrupt is enabled.
0 Interrupt is not enabled.

Bit 23 – PWM5IE PWM Generator 5 Interrupt Enable bit

ValueDescription
1 Interrupt is enabled.
0 Interrupt is not enabled.

Bit 22 – PTG3IE PTG3 Interrupt Enable bit

ValueDescription
1 Interrupt is enabled.
0 Interrupt is not enabled.

Bit 21 – PTG2IE PTG2 Interrupt Enable bit

ValueDescription
1 Interrupt is enabled.
0 Interrupt is not enabled.

Bit 20 – PTG1IE PTG1 Interrupt Enable bit

ValueDescription
1 Interrupt is enabled.
0 Interrupt is not enabled.

Bit 19 – PTG0IE PTG0 Interrupt Enable bit

ValueDescription
1 Interrupt is enabled.
0 Interrupt is not enabled.

Bit 18 – PTGWDTIE PTG Watchdog Timer Time-out Interrupt Enable bit

ValueDescription
1 Interrupt is enabled.
0 Interrupt is not enabled.

Bit 17 – PTGSTEPIE PTG Step Interrupt Enable bit

ValueDescription
1 Interrupt is enabled.
0 Interrupt is not enabled.

Bit 15 – ICDIE In-Circuit Debugger Interrupt Enable bit

ValueDescription
1 Interrupt is enabled.
0 Interrupt is not enabled.

Bit 14 – CRCIE CRC Interrupt Enable bit

ValueDescription
1 Interrupt is enabled.
0 Interrupt is not enabled.

Bit 13 – BISS1IE BiSS 1 Interrupt Enable bit

ValueDescription
1 Interrupt is enabled.
0 Interrupt is not enabled.

Bit 12 – BISS1EIE BiSS 1 Error Interrupt Enable bit

ValueDescription
1 Interrupt is enabled.
0 Interrupt is not enabled.

Bit 11 – QEI4IE QEI4 Interrupt Enable bit

ValueDescription
1 Interrupt is enabled.
0 Interrupt is not enabled.

Bit 10 – QEI3IE QEI3 Interrupt Enable bit

ValueDescription
1 Interrupt is enabled.
0 Interrupt is not enabled.

Bit 9 – QEI2IE QEI2 Interrupt Enable bit

ValueDescription
1 Interrupt is enabled.
0 Interrupt is not enabled.

Bit 8 – QEI1IE QEI1 Interrupt Enable bit

ValueDescription
1 Interrupt is enabled.
0 Interrupt is not enabled.

Bit 7 – CCP9IE Input Capture/Output Compare 9 Interrupt Enable bit

ValueDescription
1 Interrupt is enabled.
0 Interrupt is not enabled.

Bit 6 – CCT9IE Capture/Compare/Timer9 Interrupt Enable bit

ValueDescription
1 Interrupt is enabled.
0 Interrupt is not enabled.

Bit 5 – CCP8IE Input Capture/Output Compare 8 Interrupt Enable bit

ValueDescription
1 Interrupt is enabled.
0 Interrupt is not enabled.

Bit 4 – CCT8IE Capture/Compare/Timer8 Interrupt Enable bit

ValueDescription
1 Interrupt is enabled.
0 Interrupt is not enabled.

Bit 3 – CCP7IE Input Capture/Output Compare 7 Interrupt Enable bit

ValueDescription
1 Interrupt is enabled.
0 Interrupt is not enabled.

Bit 2 – CCT7IE Capture/Compare/Timer7 Interrupt Enable bit

ValueDescription
1 Interrupt is enabled.
0 Interrupt is not enabled.

Bit 1 – CCP6IE Input Capture/Output Compare 6 Interrupt Enable bit

ValueDescription
1 Interrupt is enabled.
0 Interrupt is not enabled.

Bit 0 – CCT6IE Capture/Compare/Timer6 Interrupt Enable bit

ValueDescription
1 Interrupt is enabled.
0 Interrupt is not enabled.