10.4.5 Interrupt Control Register 5

Name: INTCON5
Offset: 0x80

Bit 3130292827262524 
 SOFT        
Access R/W 
Reset 0 
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
     YPWBDEDXPWBDEDWDTEDMTE 
Access R/W/HSR/W/HSR/W/HSR/W/HS 
Reset 0000 

Bit 31 – SOFT Software Generated Soft Trap Status bit

ValueDescription
1 Raise software generated Soft Trap
0 Soft trap has not occurred.

Bit 3 – YPWBDED Generic Trap Status bit (YRAM PWB DED Error Trap)

ValueDescription
1 YRAM PWB DED trap has occurred.
0 YRAM PWB DED trap has not occurred.

Bit 2 – XPWBDED Generic Trap Status bit (XRAM PWB DED Error Trap)

ValueDescription
1 XRAM PWB DED trap has occurred.
0 XRAM PWB DED trap has not occurred.

Bit 1 – WDTE Generic Trap Status bit (WDT Run Event Trap)

ValueDescription
1 WDT trap has occurred.
0 WDT trap has not occurred.

Bit 0 – DMTE Generic Trap Status bit (DMT: Deadman Timer)

ValueDescription
1 DMT trap has occurred.
0 DMT trap has not occurred.