Bits 23:1 – PCHOLD[22:0] Debug Hold PC register
bits
PCHOLD is only visible as a R/W
register in Debug mode. In all other operating modes, it is read-only for all
0’s.
Bit 0 – PCHOLD Debug Hold PC register
bit
PCHOLD is only visible as a
R/W register in Debug mode. In all other operating modes, it is read-only for all
0’s.
DS70005591D
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.