3.2.6 Modulo Addressing Control Register(1)

Note:
  1. The MODCON register enables and configures Modulo Addressing (circular buffers).
Name: MODCON
Offset: 0x0014

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 XMODENYMODEN       
Access R/WR/W 
Reset 11 
Bit 76543210 
 YWM[3:0]XWM[3:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 

Bit 15 – XMODEN X RAGU & X WAGU Modulo Addressing Enable bit

ValueDescription
1 X AGU Modulo Addressing enabled
0 X AGU Modulo Addressing disabled

Bit 14 – YMODEN Y AGU Modulo Addressing Enable bit

ValueDescription
1 Y AGU Modulo Addressing enabled
0 Y AGU Modulo Addressing disabled

Bits 7:4 – YWM[3:0] Y AGU W Register Select for Modulo Addressing bits

ValueDescription
1111 Modulo Addressing disabled (W15 does not support Modulo Addressing)
1110 W14 selected for Modulo Addressing
...
0000 W0 selected for Modulo Addressing

Bits 3:0 – XWM[3:0] X RAGU & X WAGU W Register Select for Modulo Addressing bits

ValueDescription
1111Modulo Addressing disabled (W15 does not support Modulo Addressing)
1110W14 selected for Modulo Addressing
...
0000W0 selected for Modulo Addressing