3.2.16 Vector Fail Address Register(1)

Note:
  1. The Reset value of VFA[23:0] must be set to the contents of the Reset vector located at address 0x800000.
Name: VFA
Offset: 0x003C

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
 VFA[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 0000xxxx 
Bit 15141312111098 
 VFA[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset xxxxxxxx 
Bit 76543210 
 VFA[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset xxxxxxxx 

Bits 23:0 – VFA[23:0] Vector Fail Address Register bits