15.5.2.6.11 PCI Source Synchronized to EOC, Latched Edge Modes
When the PCI acceptance logic is operated in the Latched Edge
modes and PSYNC = 1, the PCI source is
synchronized to the EOC event, as shown in Figure 15-28. This configuration operates similarly to the Rising Edge and Any Edge modes, except
that the event output of the synchronization logic is latched. A PCI source input pulse
that operates entirely within a PWM cycle will assert the PCI active signal.