3.2.7.6.1 Setting Toolchain Flavors
The Toolchain path configured in the flavor is used for building the projects. It is possible to add a new toolchain flavour to the current project. For configuring and adding new flavors see Toolchain.

The Toolchain path configured in the flavor is used for building the projects. It is possible to add a new toolchain flavour to the current project. For configuring and adding new flavors see Toolchain.

The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.