4.19.1.5 Trace View Settings
Configure the device to record the trace information in SRAM. Configure the allocated size for
recording the program trace from this setting. The memory can be allocated in:
- Source code, allocating a global array
- Linker scripts, reserving an amount of the memory map
Select the memory size to be allocated for recording the program trace. The copy code snippet displayed in the configuration window by clicking on the CopyToClipBoard button and pasting it into your source code. To enable the tracing capability, follow the instructions given in the dialog.

Note: If the linker script and the source
code are configured for trace, the linker script settings take higher precedence over
source code settings.