29.5.5 SEFC User Signature Rights Register
This register can only be written if the USRWP bit is cleared in EEFC_WPMR.
This register can only be accessed in Privileged mode.
| Name: | EEFC_USR |
| Offset: | 0x10 |
| Reset: | 0x00000000 |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| LOCKUSRB7 | LOCKUSRB6 | LOCKUSRB5 | LOCKUSRB4 | LOCKUSRB3 | LOCKUSRB2 | LOCKUSRB1 | LOCKUSRB0 | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| PRIVUSB7 | PRIVUSB6 | PRIVUSB5 | PRIVUSB4 | PRIVUSB3 | PRIVUSB2 | PRIVUSB1 | PRIVUSB0 | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| WRENUSB7 | WRENUSB6 | WRENUSB5 | WRENUSB4 | WRENUSB3 | WRENUSB2 | WRENUSB1 | WRENUSB0 | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| RDENUSB7 | RDENUSB6 | RDENUSB5 | RDENUSB4 | RDENUSB3 | RDENUSB2 | RDENUSB1 | RDENUSB0 | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 24, 25, 26, 27, 28, 29, 30, 31 – LOCKUSRBx Lock User Signature Rights for User Signature Block x
| Value | Description |
|---|---|
| 0 | User signature rights RDENUSBx, WRDENUSBx, PRIVUSBx, LOCKUSRBx can be modified. |
| 1 | User signature rights RDENUSBx, WRDENUSBx, PRIVUSBx, LOCKUSRBx cannot be modified. |
Bits 16, 17, 18, 19, 20, 21, 22, 23 – PRIVUSBx Privileged Access for User Signature Block x
| Value | Description |
|---|---|
| 0 | User signature area x can be accessed in both User and Privileged modes. |
| 1 | User signature area x can be accessed only in Privileged mode. |
Bits 8, 9, 10, 11, 12, 13, 14, 15 – WRENUSBx Write Enable for User Signature Block x
| Value | Description |
|---|---|
| 0 | User signature area x cannot be written. |
| 1 | User signature area x can be written. |
Bits 0, 1, 2, 3, 4, 5, 6, 7 – RDENUSBx Read Enable for User Signature Block x
| Value | Description |
|---|---|
| 0 | User signature area x cannot be read. |
| 1 | User signature area x can be read. |