29.5.6 SEFC Key Bus Lock Register

This register can only be written if the USRWP bit is cleared in EEFC_WPMR.

This register can only be accessed in Privileged mode.

Name: EEFC_KBLR
Offset: 0x14
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 KBTLUSB7KBTLUSB6KBTLUSB5KBTLUSB4KBTLUSB3KBTLUSB2KBTLUSB1KBTLUSB0 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 0, 1, 2, 3, 4, 5, 6, 7 – KBTLUSBx Key Bus Transfer Lock from User Signature Block x

ValueDescription
0

Key bus transfer from the first page of User Signature Block x is enabled.

1

Key bus transfer from the first page of User Signature Block x is locked until hardware reset. When set to 1, this bit can no longer be modified until hardware reset.