29.5.4 SEFC Flash Result Register

Name: EEFC_FRR
Offset: 0x0C
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
 FVALUE[31:24] 
Access RRRRRRRR 
Reset 00000000 
Bit 2322212019181716 
 FVALUE[23:16] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 FVALUE[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 FVALUE[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 31:0 – FVALUE[31:0] Flash Result Value

The result of a Flash command is returned in this register. If the size of the result is greater than 32 bits, the next resulting value is accessible at the next register read.