22.6.11 RTC Status Clear Command Register
Due to the asynchronous operation of the RTC with respect to the system bus,
three slow clock cycles must be completed between two accesses to this register.
The following configuration values are valid for all listed bit names of this register:
0: No effect.
1: Clears the corresponding status flag in the Status register (RTC_SR).
| Name: | RTC_SCCR |
| Offset: | 0x1C |
| Reset: | – |
| Property: | Write-only |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| | | | | | | | | | |
| Access | | | | | | | | | |
| Reset | | | | | | | | | |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| | | | | | | | | | |
| Access | | | | | | | | | |
| Reset | | | | | | | | | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| | | | | | | | | | |
| Access | | | | | | | | | |
| Reset | | | | | | | | | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| | | | TDERRCLR | CALCLR | TIMCLR | SECCLR | ALRCLR | ACKCLR | |
| Access | | | W | W | W | W | W | W | |
| Reset | | | – | – | – | – | – | – | |
Bit 5 – TDERRCLR Time and/or Date Free Running Error Clear
If the RTC is
configured in UTC mode, this bit has no effect.
Bit 4 – CALCLR Calendar Clear
If the RTC is
configured in UTC mode, this bit has no effect.
Bit 3 – TIMCLR Time Clear
If the RTC is
configured in UTC mode, this bit has no effect.
Bit 2 – SECCLR Second Clear
Bit 1 – ALRCLR Alarm Clear
Bit 0 – ACKCLR Acknowledge Clear