22.6.19 RTC First Stamping Time Register x (UTC_MODE)

This configuration is relevant only if RTC_MR.UTC = 1.

RTC_FSTRx reports the timestamp time of the first tamper event that occurred on TMPx after the last read of RTC_LSDRx.

Name: RTC_FSTRx (UTC_MODE)
Offset: 0x40 + x*0x10 [x=0..4]
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
 BACKUP   TEVCNT[3:0] 
Access RRRRR 
Reset 00000 
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
          
Access  
Reset  

Bit 31 – BACKUP System Mode of the Tamper (cleared by reading RTC_LSDRx)

ValueDescription
0

The system is not in Backup mode when the tamper event occurs.

1

The system is in Backup mode when the tamper event occurs.

Bits 27:24 – TEVCNT[3:0] Tamper Events Counter (cleared by reading RTC_LSDRx)

Each time a tamper event occurs, this counter is incremented. This counter saturates at 15. Once this value is reached, it is no longer possible to know the exact number of tamper events.

If this field is not null, at least one tamper event has occurred since the last register reset and the values stored in RTC_FSTRx, RTC_FSDRx, RTC_LSTRx, RTC_LSDRx registers are valid.