22.6.22 RTC Last Stamping Time Register x

This configuration is relevant only if RTC_MR.UTC = 0.

RTC_LSTRx reports the timestamp time of the last tamper event that occured on TMPx pins after the last read of RTC_LSDRx.

Name: RTC_LSTRx
Offset: 0x48 + x*0x10 [x=0..4]
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
 BACKUP        
Access R 
Reset 0 
Bit 2322212019181716 
  AMPMHOUR[5:0] 
Access RRRRRRR 
Reset 0000000 
Bit 15141312111098 
  MIN[6:0] 
Access RRRRRRR 
Reset 0000000 
Bit 76543210 
  SEC[6:0] 
Access RRRRRRR 
Reset 0000000 

Bit 31 – BACKUP System Mode of the Tamper (cleared by reading RTC_LSDRx)

ValueDescription
0

The system is not in Backup mode when the tamper event occurs.

1

The system is in Backup mode when the tamper event occurs.

Bit 22 – AMPM AM/PM Indicator of the Tamper (cleared by reading RTC_LSDRx)

Bits 21:16 – HOUR[5:0] Hours of the Tamper (cleared by reading RTC_LSDRx)

Bits 14:8 – MIN[6:0] Minutes of the Tamper (cleared by reading RTC_LSDRx)

Bits 6:0 – SEC[6:0] Seconds of the Tamper (cleared by reading RTC_LSDRx)