Application Core (Core 0) Boot Process
The device always boots at address 0x0 from the ROM. Depending on the GPNVM Bits [8:5], the ROM code instructs the Core 0 to execute code in Flash either by a non-secure boot process (SAM-BA monitor or Standard Boot) or by a secure boot process (Secure SAM-BA Monitor or Secure Boot).